SCLS235K October 1995 – July 2024 SN54AHC373 , SN74AHC373
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC373 | SN74AHC373 | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | MIN | MAX | MIN | MAX | |||||
| tPLH | D | Q | CL = 15 pF | 7.3(1) | 11.4(1) | 1(1) | 13.5(1) | 1 | 13.5 | ns |
| tPHL | 7.3(1) | 11.4(1) | 1(1) | 13.5(1) | 1 | 13.5 | ||||
| tPLH | LE | Q | CL = 15 pF | 7(1) | 11(1) | 1(1) | 13(1) | 1 | 13 | ns |
| tPHL | 7(1) | 11(1) | 1(1) | 13(1) | 1 | 13 | ||||
| tPZH | OE | Q | CL = 15 pF | 7.3(1) | 11.4(1) | 1(1) | 13.5(1) | 1 | 13.5 | ns |
| tPZL | 7.3(1) | 11.4(1) | 1(1) | 13.5(1) | 1 | 13.5 | ||||
| tPHZ | OE | Q | CL = 15 pF | 7(1) | 10(1) | 1(1) | 12(1) | 1 | 12 | ns |
| tPLZ | 7(1) | 10(1) | 1(1) | 12(1) | 1 | 12 | ||||
| tPLH | D | Q | CL = 50 pF | 9.8 | 14.9 | 1 | 17 | 1 | 17 | ns |
| tPHL | 9.8 | 14.9 | 1 | 17 | 1 | 17 | ||||
| tPLH | LE | Q | CL = 50 pF | 9.5 | 14.5 | 1 | 16.5 | 1 | 16.5 | ns |
| tPHL | 9.5 | 14.5 | 1 | 16.5 | 1 | 16.5 | ||||
| tPZH | OE | Q | CL = 50 pF | 9.8 | 14.9 | 1 | 17 | 1 | 17 | ns |
| tPZL | 9.8 | 14.9 | 1 | 17 | 1 | 17 | ||||
| tPHZ | OE | Q | CL = 50 pF | 9.5 | 13.2 | 1 | 15 | 1 | 15 | ns |
| tPLZ | 9.5 | 13.2 | 1 | 15 | 1 | 15 | ||||
| tsk(o) | CL = 50 pF | 1.5(2) | 1.5 | ns | ||||||