SCLS240K October 1995 – July 2024 SN54AHC374 , SN74AHC374
PRODUCTION DATA
The SNx4AHC374 devices are octal edge-triggered D-type flip-flops that feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. These devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SNx4AHC374 | DB (SSOP, 20) | 7.2mm × 7.8mm | 7.2mm x 5.30mm |
| DGV (TVSOP, 20) | 5.00mm x 6.4mm | 5.00mm x 4.40mm | |
| DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm x 7.5mm | |
| N (PDIP, 20) | 24.33mm x 9.4mm | 24.33mm x 6.35mm | |
| PW (TSSOP, 20) | 6.50mm × 6.4mm | 6.50mm × 4.40mm | |
| J (CDIP, 20) | 24.2mm x 7.62mm | 24.2mm x 6.92mm | |
| W (CFP, 20) | 13.09mm x 8.13mm | 13.09mm x 6.92mm | |
| FK (LCCC, 20) | 8.89mm x 8.89mm | 8.89mm x 8.89mm |
Simplified
Schematic