over operating free-air temperature range (unless
otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage |
−0.5 |
7 |
V |
| VI |
Input voltage2 |
−0.5 |
7 |
V |
| VO |
Output voltage2 |
−0.5 |
VCC + 0.5 |
V |
| IIK |
Input clamp
current |
(VI <
0) |
|
–20 |
mA |
| IOK |
Output clamp
current |
(VO < 0 or
VO > VCC) |
|
±20 |
mA |
| IO |
Continuous output
current |
(VO = 0 to
VCC) |
|
±25 |
mA |
|
Continuous current through VCC or GND |
|
±75 |
mA |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause
permanent damage to the device. These are stress ratings only, which do not
imply functional operation of the device at these or any other conditions beyond
those indicated under Recommended Operating Conditions. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) The input and output voltage ratings may be exceeded if the
input and output current ratings are observed.