SCLS260O December 1995 – January 2025 SN54AHC540 , SN74AHC540
PRODUCTION DATA
SNx4AHC540 device has a wide operating voltage range and operates from 2 V to 5.5 V. The inputs accept voltages up to 5.5 V, which allows for down translation. Slow input edges and low drive will minimize output overshoots and undershoots.