SCLS374Q May 1997 – August 2024 SN74AHCT595
PRODMIX
| Specification | Description | Condition | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage | 4.5 | 5.5 | V | |
| VIH | High-level input voltage | VCC = 5V | 2 | V | |
| VIL | Low-Level input voltage | VCC = 5V | 0.8 | V | |
| VI | Input Voltage | 0 | 5.5 | V | |
| VO | Output Voltage | 0 | VCC | V | |
| IOH | High-level output current | VCC = 5V ± 0.5V | -8 | mA | |
| IOL | Low-level output current | VCC = 5V ± 0.5V | 8 | mA | |
| ∆t/∆v | Input transition rise or fall rate | VCC = 5V ± 0.5V | 20 | ns/V | |
| TA | Operating free-air temperature | –40 | 125 | °C |