SCLS417K June 1998 – July 2024 SN74AHCT594
PRODUCTION DATA
| SN74AHCT594 | UNIT | ||||
|---|---|---|---|---|---|
| MIN | MAX | ||||
| VCC | Supply voltage | 4.5 | 5.5 | V | |
| VIH | High-level input voltage | 2 | V | ||
| VIL | Low-level input voltage | 0.8 | V | ||
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | 0 | VCC | V | |
| IOH | High-level output current | –8 | mA | ||
| IOL | Low-level output current | 8 | mA | ||
| ∆t/∆v | Input transition rise and fall time | 20 | ns/V | ||
| TA | Operating free-air temperature | –40 | 125 | °C | |