SCLS418I June 1998 – July 2024 SN74AHCT367
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | MIN | MAX | MIN | MAX | |||||
| tPLH | A | Y | CL = 15 pF | 2.5(1) | 4.8(1) | 1 | 6.5 | 1 | 8.5 | ns |
| tPHL | 2.5(1) | 4.8(1) | 1 | 6.5 | 1 | 8.5 | ||||
| tPZH | OE | Y | CL = 15 pF | 3.5(1) | 8(1) | 1 | 9.5 | 1 | 9 | ns |
| tPZL | 2.8(1) | 7(1) | 1 | 8.5(1) | 1 | 8 | ||||
| tPHZ | OE | Y | CL = 15 pF | 3.1(1) | 8(1) | 1 | 9.5 | 1 | 9 | ns |
| tPLZ | 2.8(1) | 7(1) | 1 | 8.5 | 1 | 8 | ||||
| tPLH | A | Y | CL = 50 pF | 3.5 | 5.8 | 1 | 7.5 | 1 | 9.5 | ns |
| tPHL | 3.3 | 5.8 | 1 | 7.5 | 1 | 9.5 | ||||
| tPZH | OE | Y | CL = 50 pF | 4.5 | 9 | 1 | 10.5 | 1 | 10 | ns |
| tPZL | 3.7 | 8 | 1 | 9.5 | 1 | 9 | ||||
| tPHZ | OE | Y | CL = 50 pF | 4.1 | 9 | 1 | 10.5 | 1 | 10 | ns |
| tPLZ | 3.6 | 8 | 1 | 9.5 | 1 | 9 | ||||