SCLS520H August 2003 – October 2024 SN74LV4051A-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 7.0 | V | |
| VI | Logic input voltage range | –0.5 | 7.0 | V | |
| VIO | Switch I/O voltage range(2)(3) | –0.5 | VCC + 0.5 | V | |
| IIK | Input clamp current | VI < 0 | –20 | mA | |
| IIOK | Switch IO diode clamp current | VIO < 0 or VIO > VCC | –50 | 50 | mA |
| IT | Switch continuous current | VIO = 0 to VCC | ±25 | mA | |
| Continuous current through VCC or GND | ±50 | mA | |||
| Tstg | Storage temperature | –65 | 150 | °C | |