SCLS544E September 2003 – October 2024 SN74AHC1G32-Q1
PRODUCTION DATA
The SN74AHC1G32-Q1 is a
single 2-input positive-OR gate. The device performs the Boolean function
Y = A + B in positive logic.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74AHC1G32-Q1 | DBV (SOT-23, 5) | 2.9mm × 2.8mm | 2.9mm × 1.6mm |
| DCK (SC70, 5) | 2mm × 1.25mm | 2mm × 1.25mm | |
| DTX (X2SON, 5) | 1.1mm x 0.85mm | 1.1mm x 0.85mm |
Logic Diagram (Positive Logic)