SCLS606F March 2005 – October 2024 SN74AHCT1G32-Q1
PRODUCTION DATA
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Section 5.3 table.
Each VCC pin should
have a good bypass capacitor to prevent power disturbance. For devices with a
single supply, 0.1 μF is recommended. If there are multiple VCC pins,
0.01 μF or 0.022 μF is recommended for each power pin. It is acceptable to
parallel multiple bypass caps to reject different frequencies of noise. A 0.1 μF
and
1 μF are commonly used in parallel. The
bypass capacitor should be installed as close to the power pin as possible for
best results.