SCLS752E April 2020 – October 2026 SN74HCS125-Q1
PRODUCTION DATA
The SN74HCS125-Q1 contains four independent buffers with 3-state outputs and Schmitt-trigger inputs. Each buffer performs the Boolean function Y = A in positive logic. The outputs can be put into a Hi-Z state by applying a High on the OE pin.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| SN74HCS125PW-Q1 | TSSOP (14) | 5.00mm × 4.40mm |
| SN74HCS125D-Q1 | SOIC (14) | 9.90mm × 3.90mm |
| SN74HCS125BQA-Q1 | WQFN (14) | 3.00mm × 2.50mm |
| SN74HCS125DYY-Q1 | SOT-23-THIN (14) | 2.00mm × 4.20mm |
Benefits of Schmitt-trigger inputs