Add a decoupling capacitor from VCC to
GND. The capacitor needs to be placed physically close to the device and
electrically close to both the VCC and GND pins. An example layout is
shown in the Layout.
Ensure the capacitive load at the output is ≤ 70pF. This is not a hard limit, however it will ensure optimal performance. This can be accomplished by providing short, appropriately sized traces from the SN74HCS09-Q1 to the receiving device.
Ensure the resistive load at the output is larger
than (VCC / IO(max)) Ω. This
will ensure that the maximum output current from
the Absolute Maximum Ratings is not
violated. Most CMOS inputs have a resistive load
measured in megaohms; much larger than the minimum
calculated above.
Thermal issues are rarely a concern for logic
gates, however the power consumption and thermal
increase can be calculated using the steps
provided in the application note, CMOS Power Consumption and Cpd
Calculation