Phase relationships between waveforms are chosen arbitrarily. All
input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz,
ZO = 50Ω, tt < 2.5ns.
The outputs are measured one at a time, with one input transition per
measurement.
A. CL= 50pF and includes probe
and jig capacitance.
Figure 6-1 Load Circuit
A. The maximum between tPLH and
TPHL is used for tpd.