SCLS778D December 2019 – October 2026 SN74HCS08
PRODUCTION DATA
This device contains four independent 2-input AND Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B in positive logic.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| SN74HCS08 | PW (TSSOP, 14) | 5mm × 6.4mm |
| D (SOIC, 14) | 8.65mm × 6mm | |
| BQA (WQFN, 14) | 3mm × 2.5mm | |
| DYY (SOT-23-THIN, 14) | 4.2mm × 3.26mm |
Benefits of Schmitt-trigger Inputs