SCLS790C January 2020 – October 2026 SN74HCS11
PRODUCTION DATA
This device contains three independent 3-input AND Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B ● C in positive logic.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| SN74HCS11QDR | SOIC (14) | 8.70mm × 3.90mm |
| SN74HCS11PWR | TSSOP (14) | 5.00mm × 4.40mm |
Benefits of Schmitt-trigger Inputs