SCLS795C February 2020 – October 2026 SN74HCS4075
PRODUCTION DATA
The positive supply voltage is used to produce the output HIGH voltage. Drawing current from the output decreases the output voltage as specified by the VOH specification in the Section 5.5. Similarly, the ground voltage is used to produce the output LOW voltage. Sinking current into the output increases the output voltage as specified by the VOL specification in the Section 5.5. The plots in MISSING LINK and MISSING LINK provide a typical relationship between output voltage and current for this device.
Unused outputs can be left floating.
Refer to Section 7.3 for additional information regarding the outputs for this device.