10 Revision History
Changes from January 28, 2021 to September 29, 2026 (from Revision B (January 2021) to Revision C (October 2026))
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed VT+ limits at 2V VCC from 0.7V (min), 1.5V (max) to 1.13V (min), 1.37V (max) Go
- Added VT+ typical values at 2V VCC
Go
- Changed VT+ limits at 4.5V VCC from 1.7V (min), 3.15V (max) to 2.31V (min), 2.66V (max) Go
- Added VT+ typical values at 4.5V VCC
Go
- Changed VT+ limits at 6V VCC from 2.1V (min), 4.2V (max) to 2.99V (min), 3.44V (max) Go
- Added VT+ typical values at 6V VCC
Go
- Changed VT- limits at 2V VCC from 0.3V (min), 1.0V (max) to 0.55V (min), 0.71V (max)Go
- Added VT- typical values at 2V VCC
Go
- Changed VT- limits at 4.5V VCC from 0.9V (min), 2.2V (max) to 1.21V (min), 1.50V (max) Go
- Added VT- typical values at 4.5V VCC
Go
- Changed VT- limits at 6V VCC from 1.2V (min), 3.0V (max) to 1.56V (min), 1.99V (max)Go
- Added VT- typical values at 6V VCC
Go
- Changed ΔVT limits at 2V VCC from 0.2V (min), 1.0V (max) to 0.54V (min), 0.71V (max)Go
- Added ΔVT typical values at 2V VCC
Go
- Changed ΔVT limits at 4.5V VCC from 0.4V (min), 1.4V (max) to 0.94V (min), 1.27V (max)Go
- Added ΔVT typical values at 4.5V VCC
Go
- Changed ΔVT limits at 6V VCC from 0.6V (min), 1.6V (max) to 1.20V (min), 1.57V (max)Go
- Added ΔVT typical values at 6V VCC
Go
Changes from Revision A (June 2020) to Revision B (January 2021)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added BQA package information to Device
InformationGo
- Added BQA package information to Pin Configurations and
FunctionsGo
- Added BQA package information to Thermal Information
tableGo