SCLS798C June 2020 – October 2026 SN74HCS126
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VT+ | Positive switching threshold | 2V | 1.13 | 1.26 | 1.37 | V | ||
| 4.5V | 2.31 | 2.47 | 2.66 | |||||
| 6V | 2.99 | 3.18 | 3.44 | |||||
| VT- | Negative switching threshold | 2V | 0.55 | 0.62 | 0.71 | V | ||
| 4.5V | 1.21 | 1.36 | 1.5 | |||||
| 6V | 1.56 | 1.79 | 1.99 | |||||
| ΔVT | VT+ - VT- | 2V | 0.54 | 0.64 | 0.71 | V | ||
| 4.5V | 0.94 | 1.11 | 1.27 | |||||
| 6V | 1.20 | 1.38 | 1.57 | |||||
| VOH | High-level output voltage | VI = VIH or VIL | IOH = -20µA | 2V to 6V | VCC - 0.1 | VCC - 0.002 | V | |
| IOH = -6mA | 4.5V | 4.0 | 4.3 | |||||
| IOH = -7.8mA | 6V | 5.4 | 5.75 | |||||
| VOL | Low-level output voltage | VI = VIH or VIL | IOL = 20µA | 2V to 6V | 0.002 | 0.1 | V | |
| IOL = 4mA | 4.5V | 0.18 | 0.30 | |||||
| IOL = 7.8mA | 6V | 0.22 | 0.33 | |||||
| II | Input leakage current | VI = VCC or 0 | 6V | ±100 | ±1000 | nA | ||
| IOZ | Output leakage current (3-state only) | VO = VCC or 0 | 6V | 0.01 | 2 | µA | ||
| ICC | Supply current | VI = VCC or 0, IO = 0 | 6V | 0.1 | 2 | µA | ||
| Ci | Input capacitance | 2V to 6V | 5 | pF | ||||