SCLS814B July 2020 – October 2026 SN74HCS365-Q1
PRODUCTION DATA
The SN74HCS365-Q1 contains six independent buffers with Schmitt-trigger inputs and 3-state outputs. All channels are placed into the high-impedance mode when either of the output enable (OE) pins are set to the high state.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE (2) | BODY SIZE (3) |
|---|---|---|---|
| SN74HCS365-Q1 | PW (TSSOP, 16) | 5.00mm × 6.4mm | 5.00mm × 4.40mm |
| D (SOIC, 16) | 9.90mm × 6mm | 9.90mm × 3.90mm | |
| BQB (WQFN, 16) | 3.60mm × 2.60mm | 3.60mm × 2.60mm |