SCLS952B August 2023 – May 2024 SN74LVC11A-Q1
PRODMIX
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1A | 1 | I | Channel 1, Input A |
| 1B | 2 | I | Channel 1, Input B |
| 2A | 3 | I | Channel 2, Input A |
| 2B | 4 | I | Channel 2, Input B |
| 2C | 5 | I | Channel 2, Input C |
| 2Y | 6 | O | Channel 2, Output Y |
| GND | 7 | — | Ground |
| 3Y | 8 | O | Channel 3, Output Y |
| 3A | 9 | I | Channel 3, Input A |
| 3B | 10 | I | Channel 3, Input B |
| 3C | 11 | I | Channel 3, Input C |
| 1Y | 12 | O | Channel 1, Output Y |
| 1C | 13 | I | Channel 1, Input C |
| VCC | 14 | — | Positive Supply |
| Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. | |