SCLS974B October 2023 – May 2024 SN74LVC3G98-Q1
PRODUCTION DATA
The SN74LVC3G98-Q1 device features configurable multiple functions with Schmitt-trigger inputs. Eight patterns of a 3-bit input determines the output state. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and non-inverter.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
|---|---|---|---|
| SN74LVC3G98-Q1 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
| PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |