SCLS993A February 2024 – May 2024 SN74LVC11A
PRODMIX
| Specifications | Description | Condition | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.1 | 3.6 | V | |
| VI | Input voltage | 5.5 | V | ||
| VO | Output voltage | (High or low state) | VCC | V | |
| IOH | High-level output current | VCC = 1.8 V | -4 | mA | |
| VCC = 2.3 V | -8 | ||||
| VCC = 2.7 V | -12 | ||||
| VCC = 3 V | -24 | ||||
| IOL | Low-level output current | VCC = 1.8 V | 4 | mA | |
| VCC = 2.3 V | 8 | ||||
| VCC = 2.7 V | 12 | ||||
| VCC = 3 V | 24 | ||||
| Δt/Δv | Input transition rise or fall rate | 10 | ns/V | ||
| TA | Operating free-air temperature | -40 | 125 | °C | |
| VIH | High-level input voltage | VCC = 1.1 V | 0.75 | V | |
| VIH | High-level input voltage | VCC = 1.2 V | 0.78 | V | |
| VIH | High-level input voltage | VCC = 1.5 V | 0.975 | V | |
| VIH | High-level input voltage | VCC = 1.65 V | 1.075 | V | |
| VIH | High-level input voltage | VCC = 1.95 V | 1.2675 | V | |
| VIH | High-level input voltage | VCC = 2.3 V | 1.7 | V | |
| VIH | High-level input voltage | VCC = 2.7 V | 1.7 | V | |
| VIH | High-level input voltage | VCC = 3.6 V | 2 | V | |
| VIL | Low-Level input voltage | VCC = 1.1 V | 0.40 | V | |
| VIL | Low-Level input voltage | VCC = 1.2 V | 0.42 | V | |
| VIL | Low-Level input voltage | VCC = 1.5 V | 0.525 | V | |
| VIL | Low-Level input voltage | VCC = 1.65 V | 0.5775 | V | |
| VIL | Low-Level input voltage | VCC = 1.95 V | 0.6825 | V | |
| VIL | Low-Level input voltage | VCC = 2.3 V | 0.7 | V | |
| VIL | Low-Level input voltage | VCC = 2.7 V | 0.7 | V | |
| VIL | Low-Level input voltage | VCC = 3.6 V | 0.8 | V | |