SCLSA07A March 2024 – May 2024 SN74LVC3G97
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| A1 | 1 | I | Channel 1, Input A |
| B1 | 2 | I | Channel 1, Input B |
| A2 | 3 | I | Channel 2, Input A |
| B2 | 4 | I | Channel 2, Input B |
| A3 | 5 | I | Channel 3, Input A |
| B3 | 6 | I | Channel 3, Input B |
| GND | 7 | G | Ground |
| Y3 | 8 | O | Channel 3, output Y |
| C3 | 9 | I | Channel 3, Input C |
| Y2 | 10 | O | Channel 2, Output Y |
| C2 | 11 | I | Channel 2, Input C |
| Y1 | 12 | O | Channel 1, Output Y |
| C1 | 13 | I | Channel 1, Input C |
| VCC | 14 | P | Positive supply |
| Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply | |