SCLSA09 June 2024 SN74LVC2G101
PRODUCTION DATA
| PARAMETER | DESCRIPTION | CONDITION | VCC | -40°C to 125°C | UNIT | |
|---|---|---|---|---|---|---|
| MIN | MAX | |||||
| fclock | Clock frequency | 1.2V ± 0.1V | 10 | MHz | ||
| 1.5V ± 0.15V | 40 | |||||
| fclock | Clock frequency | 1.8V ± 0.15V | 70 | MHz | ||
| 2.5V ± 0.2V | 150 | |||||
| 3.3V ± 0.3V | 160 | |||||
| tW | Pulse duration | CLR low | 1.2V ± 0.1V | 4.3 | ns | |
| 1.5V ± 0.15V | 1.6 | |||||
| CLK | 1.2V ± 0.1V | 7 | ||||
| 1.5V ± 0.15V | 2.8 | |||||
| tW | Pulse duration | CLR low | 1.8V ± 0.15V | 4.1 | ns | |
| 2.5 ± 0.2V | 3.3 | |||||
| 3.3V ± 0.3V | 3.3 | |||||
| CLK | 1.8V ± 0.15V | 4.1 | ||||
| 2.5 ± 0.2V | 3.3 | |||||
| 3.3V ± 0.3V | 3.3 | |||||
| tSU | Setup time before CLK↑ | D input pin relative to CLKx pins | 1.2V ± 0.1V | 3.9 | ns | |
| 1.5V ± 0.15V | 2.5 | |||||
| CLR Inactive | 1.2V ± 0.1V | 11.6 | ||||
| 1.5V ± 0.15V | 8.8 | |||||
| tSU | Setup time before CLK↑ | D input pin relative to CLKx pins | 1.8V ± 0.15V | 3.6 | ns | |
| 2.5 ± 0.2V | 2.3 | |||||
| 3.3V ± 0.3V | 2.3 | |||||
| CLR Inactive | 1.8V ± 0.15V | 4.3 | ||||
| 2.5 ± 0.2V | 2.5 | |||||
| 3.3V ± 0.3V | 2.3 | |||||
| tCLKA_SU | Set up time between CLKx inputs | CLKA input pin relative to CLKB, CLKC and CLKD pins | 1.2V ± 0.1V | 21 | ns | |
| tCLKA_SU | Set up time between CLKx inputs | CLKA input pin relative to CLKB, CLKC and CLKD pins | 1.5V ± 0.15V | 9.7 | ns | |
| tCLKA_SU | Set up time between CLKx inputs | CLKA input pin relative to CLKB, CLKC and CLKD pins | 1.8V ± 0.15V | 21 | ns | |
| tCLKA_SU | Set up time between CLKx inputs | CLKA input pin relative to CLKB, CLKC and CLKD pins | 2.5V ± 0.2V | 9.8 | ns | |
| tCLKA_SU | Set up time between CLKx inputs | CLKA input pin relative to CLKB, CLKC and CLKD pins | 3.3V ± 0.3V | 21 | ns | |
| tCLKB_SU | Set up time between CLKx inputs | CLKB input pin relative to CLKA, CLKC and CLKD pins | 1.2V ± 0.1V | 9.8 | ns | |
| tCLKB_SU | Set up time between CLKx inputs | CLKB input pin relative to CLKA, CLKC and CLKD pins | 1.5V ± 0.15V | 15 | ns | |
| tCLKB_SU | Set up time between CLKx inputs | CLKB input pin relative to CLKA, CLKC and CLKD pins | 1.8V ± 0.15V | 7.8 | ns | |
| tCLKB_SU | Set up time between CLKx inputs | CLKB input pin relative to CLKA, CLKC and CLKD pins | 2.5V ± 0.2V | 7 | ns | |
| tCLKB_SU | Set up time between CLKx inputs | CLKB input pin relative to CLKA, CLKC and CLKD pins | 3.3V ± 0.3V | 5.1 | ns | |
| tCLKC_SU | Set up time between CLKx inputs | CLKC input pin relative to CLKA, CLKB and CLKD pins | 1.2V ± 0.1V | 5.1 | ns | |
| tCLKC_SU | Set up time between CLKx inputs | CLKC input pin relative to CLKA, CLKB and CLKD pins | 1.5V ± 0.15V | 7 | ns | |
| tCLKC_SU | Set up time between CLKx inputs | CLKC input pin relative to CLKA, CLKB and CLKD pins | 1.8V ± 0.15V | 5 | ns | |
| tCLKC_SU | Set up time between CLKx inputs | CLKC input pin relative to CLKA, CLKB and CLKD pins | 2.5V ± 0.2V | 5 | ns | |
| tCLKC_SU | Set up time between CLKx inputs | CLKC input pin relative to CLKA, CLKB and CLKD pins | 3.3V ± 0.3V | 7 | ns | |
| tCLKD_SU | Set up time between CLKx inputs | CLKD input pin relative to CLKA, CLKB and CLKC pins | 1.2V ± 0.1V | 5 | ns | |
| tCLKD_SU | Set up time between CLKx inputs | CLKD input pin relative to CLKA, CLKB and CLKC pins | 1.5V ± 0.15V | 5 | ns | |
| tCLKD_SU | Set up time between CLKx inputs | CLKD input pin relative to CLKA, CLKB and CLKC pins | 1.8V ± 0.15V | 5.4 | ns | |
| tCLKD_SU | Set up time between CLKx inputs | CLKD input pin relative to CLKA, CLKB and CLKC pins | 2.5V ± 0.2V | 3.9 | ns | |
| tCLKD_SU | Set up time between CLKx inputs | CLKD input pin relative to CLKA, CLKB and CLKC pins | 3.3V ± 0.3V | 3.9 | ns | |
| tH | Hold time, data after CLK↑ | D input pin relative to CLKx pins | 1.2V ± 0.1V | 10 | ns | |
| 1.5V ± 0.15V | 4 | |||||
| tH | Hold time, data after CLK↑ | D input pin relative to CLKx pins | 1.8V ± 0.15V | 2.8 | ns | |
| 2.5 ± 0.2V | 2.3 | |||||
| 3.3 ± 0.3V | 2.3 | |||||