SCLSA14 June 2024 SN74LVC3G58
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | -0.5 | 6.5 | V | |
| VI | Input voltage range(2) | -0.5 | 6.5 | V | |
| VO | Output voltage range(2) | -0.5 | VCC + 0.5 | V | |
| IIK | Input clamp current | VI < 0V | -50 | mA | |
| IOK | Output clamp current | VO < 0V | -50 | mA | |
| IO | Continuous output current | ±50 | mA | ||
| IO | Continuous output current through VCC or GND | ±100 | mA | ||
| TJ | Junction temperature | -65 | 150 | °C | |
| Tstg | Storage temperature | -65 | 150 | °C | |