SCLSA23A August 2024 – October 2024 SN74LV8T373-EP
PRODUCTION DATA

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1I8T373MPWREP | TSSOP | PW | 20 | 2000 | 330.0 | 16.4 | 6.95 | 7.00 | 1.4 | 8.0 | 12.0 | Q1 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| 1I8T373MPWREP | TSSOP | PW | 20 | 2000 | 367.0 | 367.0 | 38.0 |