SCLSA29B October 2024 – May 2025 SN74LVC1G16
PRODUCTION DATA
| Specifications | Description | Condition | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
| Functional | 1.2 | ||||
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | (High or low state) | 0 | VCC | V |
| IOH | High-level output current | VCC = 1.65 V | -4 | mA | |
| VCC = 2.3 V | -8 | ||||
| VCC = 3.0 V | -16 | ||||
| -24 | |||||
| VCC = 4.5 V | -32 | ||||
| IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
| VCC = 2.3 V | 8 | ||||
| VCC = 3.0 V | 16 | ||||
| 24 | |||||
| VCC = 4.5 V | 32 | ||||
| Δt/Δv | Input transition rise or fall rate | Vcc = 1.1 V to 5.5V |
100 | ms/V | |
| TA | Operating free-air temperature | -40 | 125 | °C | |