SCPS121I January 2005 – August 2024 PCF8575
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 2.5 | 5.5 | V | |
| VIH | High-level input voltage | 0.7 × VCC | VCC + 0.5 | V | |
| VIL | Low-level input voltage | –0.5 | 0.3 × VCC | V | |
| IOH | P-port high-level output current | –1 | mA | ||
| IOHT | P-port transient pullup current | –10 | mA | ||
| IOL | P-port low-level output current | 25 | mA | ||
| TA | Operating free-air temperature | –40 | 85 | °C | |