SCPS207H May 2012 – September 2024 TCA9548A
PRODUCTION DATA
Figure 7-3 shows the address byte of the TCA9548A.
Figure 7-3 TCA9548A
AddressThe last bit of the target address defines the operation (read or write) to be performed. When it is high (1), a read is selected, while a low (0) selects a write operation.
Table 7-1 shows the TCA9548A address reference.
| INPUTS | I2C BUS TARGETADDRESS | ||
|---|---|---|---|
| A2 | A1 | A0 | |
| L | L | L | 112 (decimal), 70 (hexadecimal) |
| L | L | H | 113 (decimal), 71 (hexadecimal) |
| L | H | L | 114 (decimal), 72 (hexadecimal) |
| L | H | H | 115 (decimal), 73 (hexadecimal) |
| H | L | L | 116 (decimal), 74 (hexadecimal) |
| H | L | H | 117 (decimal), 75 (hexadecimal) |
| H | H | L | 118 (decimal), 76 (hexadecimal) |
| H | H | H | 119 (decimal), 77 (hexadecimal) |