SCPS245E December 2012 – October 2025 TCA9517A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCB | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = –18mA | 2.7V to 5.5V | –1.2 | V | |||
| VOL | Low-level output voltage | SDAB, SCLB | IOL = 100μA or
6mA, VILA = VILB = 0V | 2.7V to 5.5V | 0.45 | 0.52 | 0.6 | V |
| SDAA, SCLA | IOL = 6mA | 0.1 | 0.2 | |||||
| VOL – VILc | Low-level input voltage below low-level output voltage | SDAB, SCLB | ensured by design | 2.7V to 5.5V | 70 | mV | ||
| VILC | SDA and SCL low-level input voltage contention | SDAB, SCLB | 2.7V to 5.5V | 0.45 | V | |||
| ICC | Quiescent supply current for VCCA | Both channels low, SDAA = SCLA = GND and SDAB = SCLB = open, or SDAA = SCLA = open and SDAB = SCLB = GND | 1 | mA | ||||
| ICC | Quiescent supply current | Both channels high, SDAA = SCLA = VCCA and SDAB = SCLB = VCCB and EN = VCCB | 5.5V | 1.5 | 5 | mA | ||
| Both channels low, SDAA = SCLA = GND and SDAB = SCLB = open | 1.5 | 5 | ||||||
| In contention, SDAA = SCLA = GND and SDAB = SCLB = GND | 3 | 5 | ||||||
| II | Input leakage current | SDAB, SCLB | VI = VCCB | 2.7V to 5.5V | ±1 | μA | ||
| VI = 0.2V | 10 | |||||||
| SDAA, SCLA | VI = VCCB | ±1 | ||||||
| VI = 0.2V | 10 | |||||||
| EN | VI = VCCB | ±1 | ||||||
| VI = 0.2V | –10 | –30 | ||||||
| IOH | High-level output leakage current | SDAB, SCLB | VO = 3.6V | 2.7V to 5.5V | 10 | μA | ||
| SDAA, SCLA | 10 | |||||||
| CI | Input capacitance | EN | VI = 3V or 0V | 3.3V | 6 | 10 | pF | |
| SCLA, SCLB | VI = 3V or 0V | 3.3V | 8 | 13 | ||||
| 0V | 7 | 11 | ||||||
| CIO | Input/output capacitance | SDAA, SDAB | VI = 3V or 0V | 3.3V | 8 | 13 | pF | |
| 0V | 7 | 11 | ||||||