SCPS274B June 2021 – March 2023 TCA39306
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VREF1 | DC reference voltage range | –0.5 | 7 | V |
| VREF2 | DC reference bias voltage range | –0.5 | 7 | V |
| VI | Input voltage range (2) | –0.5 | 7 | V |
| VI/O | Input-output voltage range (2) | –0.5 | 7 | V |
| Continuous channel current | 128 | mA | ||
| IIK | Input Clamp Current (VI < 0 ) | –50 | mA | |
| TJ(Max) | Junction temperature | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C |