SCPS301C September   2024  – April 2026 TPLD801-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Supply Current Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 I/O Pins
        1. 7.3.1.1 Input Modes
        2. 7.3.1.2 Output Modes
        3. 7.3.1.3 Pull-Up or Pull-Down Resistors
      2. 7.3.2 Connection Mux
      3. 7.3.3 Configurable Use Logic Blocks
        1. 7.3.3.1 2-Bit LUT macro-cell
        2. 7.3.3.2 3-Bit LUT Macro-Cell
        3. 7.3.3.3 2-Bit LUT or D Flip-Flop/Latch Macro-Cell
        4. 7.3.3.4 3-Bit LUT or D Flip-Flop/Latch with Set/Reset Macro-Cell
        5. 7.3.3.5 3-Bit LUT or Pipe Delay Macro-Cell
        6. 7.3.3.6 4-Bit LUT or 8-Bit Counter/Delay Macro-Cell
      4. 7.3.4 8-Bit Counters and Delay Generators (CNT/DLY)
        1. 7.3.4.1 Delay Mode
        2. 7.3.4.2 Edge Detector Mode
        3. 7.3.4.3 Reset Counter Mode
      5. 7.3.5 Programmable Deglitch Filter or Edge Detector Macro-Cell
      6. 7.3.6 Selectable Frequency Oscillator
        1. 7.3.6.1 Oscillator Power Modes
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
        1. 7.4.1.1 GPIO Quick Charge
        2. 7.4.1.2 Initialization
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Power Considerations
        2. 8.2.1.2 Input Considerations
        3. 8.2.1.3 Output Considerations
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Delay Mode

When configured as a Delay generator (DLY), this macro-cell delays the input based on counter DATA and CLK input frequency and postpones rising and/or falling edges. The edge on which to delay is selected by the Edge select parameter and can be configured as:

  • Rising: only delay on rising edges of IN.
  • Falling: only delay on falling edges of IN.
  • Both: delay on both rising and falling edges of IN.

For delay applications, TI recommends to use larger counter data values for less error. If an input pulse width is shorter than the specified delay time, the pulse is filtered out. This feature can be useful for deglitching.

If the on-chip oscillator is used, a delay error or offset is introduced depending on whether the OSC is set to "forced power on" or "auto power on". An additional 2 clock cycles are included in the delay calculation for clock synchronization.

The delay time is calculated by:

Equation 1. D E L A Y = D A T A + t d _ e r   o r   t d _ o s + 2 ÷ f C L K

When the OSC is set to "auto power on" and DLY macro-cells are triggered subsequently before the previous output is present, the OSC continues to clock and the DLY begins on the next rising edge. Thus, the subsequent delays can be calculated as if the OSC are set to "forced power on".

Figure 7-11 shows an example of the Delay macro-cell operation set to both edge delay and data = 1.

TPLD801-Q1 Delay Output Timing Example
                    (Both Edge Delay and DATA = 1) Figure 7-11 Delay Output Timing Example (Both Edge Delay and DATA = 1)

Figure 7-12 shows an example timing of Delay macro-cells with respect to the edge selected and data = 3.

TPLD801-Q1 Delay Output Timing Example
                    (DATA = 3) Figure 7-12 Delay Output Timing Example (DATA = 3)