SCPS305 October 2024 SN74ACT164-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| VOH | IOH = -50µA | 4.5V | 4.4 | V | ||
| 5.5V | 5.4 | |||||
| IOH = -24mA | 4.5V | 3.7 | ||||
| IOH = -24mA | 5.5V | 4.7 | ||||
| IOH = -75mA(3) | 5.5V | 3.85 | ||||
| VOL | IOH = 50µA | 4.5V | 0.1 | V | ||
| 5.5V | 0.1 | |||||
| IOH = 24mA | 4.5V | 0.5 | ||||
| IOH = 24mA | 5.5V | 0.5 | ||||
| IOH = 75mA(3) | 5.5V | 1.65 | ||||
| II | VI = 5.5V or GND | 0V to 5.5V | ±1 | µA | ||
| ICC | VI = VCC or GND, IO = 0 | 5.5V | 80 | µA | ||
| ΔICC | VI = VCC – 2.1V; Any Input | 4.5V to 5.5V | 1.5 | mA | ||
| CI | VI = VCC or GND | 5V | 8 | pF | ||
| CO | VO = VCC or GND | 5V | 14 | pF | ||
| CPD(1)(2) | CL = 50pF, F = 1MHz | 5V | 60 | pF | ||