SCPU045 June 2021 TCA39306
The TCA39306EVM comes populated with U1 as the DUT (Device Under Test) which is the TCA39306 in the DCU package seen in the Figure 2-3. The EVM includes the DDF package and the DTM package unpopulated.
Figure 2-3 U1 locationIf the user would prefer to use the DDF package, then U1 would need to be removed and U2 can then be populated. In additional to populating U2, the resistors: R11, R12, R17, R19, R22, R20, and R23 all must be populated with 0 Ω resistors. These resistors can be found on the back of the EVM and shown in Figure 2-4.
Figure 2-4 U2 populated
Figure 2-5 Resistors on back of boardIf the DTM package is required to be populated, U1 must be unpopulated to reveal the location of U3. Figure 2-6 shows the location of U3.
Figure 2-6 U3 Location