SDAA064 November 2025 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1
Updating the interrupt vector table is one of the most time-consuming parts of the LFU routine. To reduce the switchover time, a shadow vector table is updated while application execution is in progress. During the switchover period, while interrupts are disabled, the shadow and active vector tables are swapped using the PIPE_REGS.INT_VECT_MAPPING register.