SDAA092 October 2025 BQ25822

| When ACUV is pulled low, the BQ25822 transitions into reverse supplement mode within 150µs |

| When ACUV is pulled high, the BQ25822 transitions into forward charging mode within 150µs |

| Adjusting PWM signal on ILIM_HIZ pin, allows the BQ25822 to step up or down the charging current in forward mode. |

| The BQ25822 delivers 20A of charging current (10A per EVM), then transitions to 10A of supplement current (5A per EVM). |

| The BQ25822 delivers 10A of supplement current (5A per EVM), then transitions to 20A of charging current (10A per EVM). |

| Adjusting PWM signal on ILIM_HIZ pin, allows the BQ25822 to step up or down the supplement current in reverse mode. |
| VBAT = 36V |
| VBAT = 38V |