SDAA095 September 2025 MCF8315C
SmartTune is a useful tool to help users quickly verify if TI's motor driver can drive the motor to achieve the expected speed under specific voltage and current conditions. It automatically generates a set of configuration parameters to spin motor based on input of only three parameters (rated voltage, rated current and rated current), which is both easy-to-use and time/effort-saving.
Appropriate input of the three parameters is crucial for SmartTune to generate configuration and spin motor successfully. Please follow the tuning tips provided by this document to eliminate faults and unsatisfying performance caused by mismatch of input parameters.