SDAA142 November   2025 BQ25172

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Timer Based Charge
  6. 3Possible Overcharge
  7. 4Recharge and Intermittent Charge
  8. 5IC Thermal Rise
  9. 6Typical Application
  10. 7Summary
  11. 8References

Possible Overcharge

The BQ25172 has features to prevent overcharge of the battery. When charge is enabled the battery voltage is checked, if the cell voltage is over 1.33V/Cell the battery is considered full and the charge does not start. When the battery voltage decreases, a charge cycle starts.