SDAA178 October   2025 TDP20MB421

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TDP20MB421 Schematic Checklist
  6. 3Summary
  7. 4References

TDP20MB421 Schematic Checklist

Pin Name Pin Numbers Pin Description Recommendation Additional Pin Considerations
Main Link Input Pins
RX[0:3] P/N 37,38,33,34,28,29,24,25, 35,36,31,32,26,27,22,23 DisplayPort main link differential input AC-coupled connection from GPU to the TDP20MB421 In the case of a DP receptacle being connected to the TDP20MB421 input, the AC-coupling capacitor may already be populated on the GPU side. If so, then the TDP20MB421 input can be DC-coupled. If the TDP20MB421 input still needs to be AC-coupled, use 0.22uF size 201 capacitors
Main Link Output Pins
TX[0:3] P/N 4,3,8,7,11,10,15,14 DisplayPort main link differential output 0.22uF size 201 capacitor coupled connection from the TDP2004 to the sink or the DP receptacle
Control Pins
PD 18 2-level logic controlling the operating state of the TDP20MB421. Active in all device control modes. The pin has internal 1MΩ weak pull-down resistor. Leave floating or pull to GND through a 1kΩ resistor
MODE 41

Selects between configuration modes:

L0: Pin-strap mode

L1 or L2: SMBus/ I2C secondary mode

Tie 1kΩ to ground for pin strap mode

Tie 8.25kΩ or 24.9kΩ to ground for external I2C control

SEL 17

Selects the MUX path. Active in both Pin Mode and SMBus/I2C Mode. The pin has a weak internal pulldown resistor. Exercise the SEL pin in system implementations for MUX selection between Port A vs Port B.

L: Port A selected.

H: Port B selected.

EQ0/ADDR 40

In Pin Mode: The EQ0 and EQ1 pin set receiver linear equalization CTLE (AC gain) for all channels.

In SMBus/I2C Mode: The ADDR pin in conjunction with the MODE pin sets SMBus / I2C secondary address. The pin is sampled at device power-up only

Refer to Table 6-1 of the TDP20MB421 datasheet for the 5-Level EQ control settings.

Refer to Table 6-2 of the TDP20MB421 datasheet for the EQ boost value

Refer to Table 6-4 in TDP20MB421 datasheet for SMBus/ I2C secondary mode address setting
EQ1 20 In Pin Mode: The EQ0 and EQ1 pins sets receiver linear equalization CTLE (AC gain) for all channels according to Table 6-2. These pins are sampled at device power up only.

Refer to Table 6-1 of the TDP20MB421 datasheet for the 5-Level EQ control settings.

Refer to Table 6-2 of the TDP20MB421 datasheet for the EQ boost value

Leave it floating in SMBus / I2C secondary mode
TEST/SCL 26

In pin-strap mode this is a TI internal test

In SMBus/ I2C mode this pin serves as serial clock of the I2C bus

This needs to be pulled down via a 10kΩ resistor in pin-strap mode External 4.7kΩ pull up resistor required for SMBus/ I2C mode
GAIN/SDA 1

In pin-strap mode this pin selects the flat gain (AC & DC) from the input to the output. This pin is sampled at power-up only.

In SMBus/ I2C mode this pin serves as serial data of the I2C bus and an external pull-up is required

Refer to Table 6-1 of the TDP20MB421 datasheet for the 5-Level GAIN control settings. Recommend to leave it floating as default setting.

Refer to Table 6-3 for the flat gain value

External 4.7kΩ pull up resistor required for SMBus/ I2C mode
RSVD3 19 TI Internal Test Pin Leave it floating
VCC 5,13 Power supply pins. VCC = 3.3V ±10% The VCC pins on this device must be connected through a low-resistance path to the board VCC plane Install decoupling capacitors to GND near each VCC pin
GND 2,6,9,12,16,21,30,39,EP Ground reference for the device The exposed pad must be connected to one or more ground planes