SDAA218 November 2025 DRV8363-Q1
The BLDC motor converts electrical potential energy into kinetic mechanical energy through electrical commutation of the three phases of MOSFET half-bridges. The MOSFETs delivering power from the battery to the motor are the largest contributors to power loss and thermals in a motor driver system.
Power loss is a critical factor to consider during system design as power loss affects:
User Experience – High heat affects usability and can lead to user discomfort
Device Reliability – High temperature operation can lead to accelerated wear and tear and affect lifetime reliability
Power Efficiency – Decrease battery life, reduce vehicle mileage and increase thermal design challenge
This application note focuses on the two main areas of power loss with MOSFETs: Conduction Losses and Switching Losses.