SDAA236B March   2026  – July 2026 DS90UB960-Q1

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2ADAS FPD-Link III Deserializer Overview
  5. 3MIPI CSI-2 Overview
    1. 3.1 MIPI CSI-2 Frame Break Down
    2. 3.2 MIPI CSI-2 Overhead Introduction
  6. 4CSI-2 Input Bandwidth Calculation
  7. 5CSI-2 Output Bandwidth Calculation
    1. 5.1 CSI-2 Aggregation Overview
    2. 5.2 CSI-2 Output Bandwidth Calculation
  8. 6Summary
  9. 7References
  10. 8Revision History

ADAS FPD-Link III Deserializer Overview

ADAS CSI-2 FPD-Link III deserializer products support either two or four FPD-Link inputs and with either single or dual MIPI CSI-2 outputs, the Table 2-1 lists the supported data rates of devices in the FPD-Link III deserializer portfolio.

Table 2-1 ADAS FPD-LINK Deserializer Devices
Part Number FPD-Link RX Ports CSI-2 Ports Nominal CSI-2 Output Bandwidth Max CSI-2 input Bandwidth Per Port
DS90UB936-Q1 2 1x4 Lane 6.656Gbps 2.528Gbps
2x2 Lane
DS90UB954-Q1 2 1x4 Lane 6.656Gbps 3.328Gbps
2x2 Lane
DS90UB964-Q1 4 2x4 Lane 12.8Gbps
(6.4Gbps/port)
1.330Gbps
DS90UB962-Q1 4 1x4 Lane 6.656Gbps 2.528Gbps
DS90UB662-Q1 4 1x4 Lane 6.656Gbps 2.528Gbps
DS90UB960-Q1 4 2x4 Lane 13.312Gbps (6.656Gbps/port) 3.328Gbps