SDAA244A May 2026 – May 2026 CC3501E , CC3551E
The CC35xxE device has up to 38 I/O pins, where most pins can be used as GPIOs to support a wide variety of external peripherals. Solder issues from assembly or errors related to the PCB can cause certain connections to or from the CC35xxE device to be open or short circuits. TI gives the option to verify the status of the I/Os and proper connectivity in the PLT using the Radio tool of the SimpleLink™ Wi-Fi Toolbox. The I/O control provides the following options for all GPIOs: