SDAA253 January 2026 TPSI2240-Q1
The key test results of TIDA-010985 are shown in Figure 2-10 and Figure 2-11. Each test condition includes ten IMD measurements for statistical analysis (mean and standard deviation). Fixed-point math error is significant in some cases. Overall, the measurement errors and response time were well below the UL 2231-2 requirements (±15%, 10 seconds). For Figure 2-10 below, for asymmetric faults, the error displayed is the Riso in the fault condition. The 1MΩ-1MΩ case requires a 3-s cycle to resolve due to a very large time constant.