SDAA294A March 2026 – May 2026 LMK6B
The high-performance LMK1Dx LVDS buffer family can be used as a MUX and has either one set of 2 inputs to four, eight, 12, or 16 outputs or two sets of one input to two, four, six, or eight outputs. This device can support 1.8V, 2.5V, and 3.3V. Figure 3-3 and Figure 3-4 illustrate these different input to output terminations. The LMK1Dx inputs can be interfaced with LVDS, LVPECL, HCSL or LVCMOS drivers. At 156.25MHz, the typical additive jitter is 50fs and at 312.5MHz the typical additive jitter is 31fs. The LMK1Dx has a high-swing LVDS option (HS-LVDS) with 500mV VOD typical to provide a higher slew rate at the outputs.
For more information about the LMK1D12x, see the LMK1D12x datasheet and for more information about the LMK1D21x, refer to LMK1D21x datasheet.