SDAA294A March   2026  – May 2026 LMK6B

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2The LMK6Bx BAW Oscillator
  6. 3TI Clock Buffers
    1. 3.1 The LMKDB1x LP-HCSL Buffer Family
    2. 3.2 The LMK1Dx LVDS Buffer Family
  7. 4Clocking LMKDB1x with LMK6Bx
    1. 4.1 Clocking LMKDB1x Buffer with a LP-HCSL Oscillator
  8. 5Clocking the LMK1Dx with the LMK6Bx
    1. 5.1 Clocking LMK1Dx Buffer with a LP-HCSL Oscillator
  9. 6Summary
  10. 7References
  11. 8Revision History

The LMKDB1x LP-HCSL Buffer Family

The LMKDB1x LP-HCSL buffer family has extremely low additive jitter and can have two, four, eight, 12, 13, 16 or 20 outputs. The LMKDB12x buffers also work as a MUX and has two inputs that can fan-out to two, four, eigth, or 16 outputs. Figure 3-1 and Figure 3-2 demonstrate the block diagram for these two setups. This buffer supports 1.8V and 3.3V. At the input, the LMKDB1x can accept LP-HCSL input, DC coupled HCSL input, DC coupled LVDS input with external 100Ω termination resistor, and AC coupled inputs with internal self-bias. This buffer has the option to activate internal 50Ω to ground input terminations. At 156.25MHz, the typical additive jitter is 21.9fs and at 312.5MHz, the typical additive jitter is 19.3fs, making this LP-HCSL buffer PCIe Gen 7 compliant.

 LMKDB11x Functional Block
                        DiagramFigure 3-1 LMKDB11x Functional Block Diagram
 LMKDB12x Functional Block
                        DiagramFigure 3-2 LMKDB12x Functional Block Diagram

For more information about the LMKDB1x, please refer to the LMKDB1x datasheet.