SDAA304A March 2026 – May 2026 LMK6B
The LMK6Bx uses a BAW resonator that can operate between 2.4GHz to 2.6GHz, 50 to 100 times higher than quartz or MEMS resonator frequencies, making the BAW the only resonator to operate at gigahertz frequencies. This high resonant frequency yields sharper clock edges, resulting in improved noise floor performance (above 100kHz offsets). This outperforms competitors by starting with a clean, high-frequency resonator that divides down to create sharp output edges rather than using a PLL to multiply up from lower frequencies.Table 3-1 and Figure 3-1 demonstrate the performance of the LMK6Bx operating at the core BAW frequency, achieving 17.3fs of jitter. When adding a 4MHz high-pass filter (HPF), 3.8fs RMS jitter is achieved.
| Frequency Offset | Phase Noise (dBc/Hz) - No HPF | Phase Noise (dBc/Hz) - 4MHz HPF |
|---|---|---|
| 1kHz | -88.1 | -160.1 |
| 10kHz | -112.5 | -164.4 |
| 100kHz | -135.3 | -167.2 |
| 1MHz | -153.4 | -165.6 |
| 10MHz | -160.1 | -160.7 |
| 100MHz | -160.4 | -160.4 |
| 1000MHz | -160.4 | -160.4 |
| RMS Jitter(1) | 17.3fs | 3.8fs |