SDAA329 May 2026 CC2744R7-Q1 , CC2745R10-Q1 , CC2745R7-Q1
Click Add under LFOSC Compensation Profiles to create a new profile. The compensation profile defines the operational parameters used by the LFCAL hardware to compute the calibration interval for the target application. Configure the profile fields as described in the following table:
| Parameter | Typical Value | Description |
|---|---|---|
| System Wakeup Interval (us) | 1000000 (1s) | Defined connection interval |
| System PPM Requirement | 500ppm | Required for Bluetooth Low Energy compliance |
| Temperature Gradient | 1°C/s | Expected worst-case temp change rate |
Figure 4-3 Profile Configuration with 1ms Wakeup Interval