SDAA351A June   2026  – September 2026 ISOW1050 , ISOW3080 , ISOW6441

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2EMC Test Overview
    1. 2.1 Summary of Coverage for the EMC Standards on the ISOW64xx, ISOW308x, and ISOW1050 Devices
    2. 2.2 Special Coverage for the EMC Standards on the RS485 Bus in the ISOW308x Device
    3. 2.3 Special Coverage for the EMC Standards on the CAN Bus in the ISOW1050 Device
  6. 3Details of the EMC Tests
    1. 3.1  Industrial Radiated Emissions (CISPR 32 Class B)
      1. 3.1.1 Standard Overview
    2. 3.2  Automotive Radiated Emissions (CISPR 25 Class 5)
      1. 3.2.1 Standard Overview
    3. 3.3  Marine Radiated Emissions (IEC 60945)
      1. 3.3.1 Standard Overview
    4. 3.4  Industrial Radiated Immunity (IEC 61000-4-3)
      1. 3.4.1 Standard Overview
      2. 3.4.2 Industrial Test Configuration and Results
    5. 3.5  Automotive Radiated Immunity (ISO11452-2)
      1. 3.5.1 Standard Overview
      2. 3.5.2 Automotive Test Configuration and Results
    6. 3.6  Conducted Immunity (IEC 61000-4-6)
      1. 3.6.1 Standard Overview
      2. 3.6.2 Test Configuration and Results
    7. 3.7  Conducted Emissions (CISPR 32)
      1. 3.7.1 Standard Overview
    8. 3.8  ESD Immunity
      1. 3.8.1 Standard Overview
      2. 3.8.2 Test Configuration and Results
      3. 3.8.3 Special ESD Test Results of the RS485 Bus of the ISOW308x Device
      4. 3.8.4 Special ESD Test Results of the CAN Bus of the ISOW1050 Device
    9. 3.9  Magnetic Immunity (IEC 61000-4-8)
      1. 3.9.1 Standard Overview
      2. 3.9.2 Test Configuration and Results
    10. 3.10 Common Mode Transient Immunity (VDE 0884-17)
      1. 3.10.1 Overview
      2. 3.10.2 Test Configuration and Results
  7. 4Summary
  8. 5References
  9. 6Revision History

Summary of Coverage for the EMC Standards on the ISOW64xx, ISOW308x, and ISOW1050 Devices

Table 2-1 Summary of Coverage for the EMC Standards
Test Type Standard Parameter Level | Class Result
Radiated Emission CISPR 32 Industrial Radiated Emissions Class B PASS
CISPR 25 Automotive Radiated Emissions Class 5 PASS
IEC 60945 Marine Radiated Emissions 24dBuV/m at 156Mhz - 165Mhz PASS
Radiated Immunity IEC 61000-4-3 Industrial Radiated Immunity 20V/m PASS
ISO11452-2 Automotive Radiated Immunity 100V/m PASS
Conducted Emission CISPR 32 Industrial Conducted Emission Class B PASS
Conducted Immunity IEC 61000-4-6 Conducted Immunity 15Vrms PASS
Magnetic Immunity IEC 61000-4-8 Magnetic Field 100A/m (Level 5) PASS
ESD AEC Q100-002 HBM ESD 2kV PASS
AEC Q100-011 CDM ESD 1.5kV PASS
IEC 62368-1 Surge Isolation 10.4kV PASS
CMTI VDE 0884-17 Common Mode Transient Immunity 100kV/µs (Minimum); 200kV/µs (Typical) PASS