Product details

Rating Catalog Isolation rating Reinforced Number of channels 1 Data rate (max) (Mbps) 5 Working isolation voltage (VIOWM) (Vrms) 1061 Surge isolation voltage (VIOSM) (VPK) 10400 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 Operating temperature range (°C) -55 to 125 Type CAN
Rating Catalog Isolation rating Reinforced Number of channels 1 Data rate (max) (Mbps) 5 Working isolation voltage (VIOWM) (Vrms) 1061 Surge isolation voltage (VIOSM) (VPK) 10400 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 Operating temperature range (°C) -55 to 125 Type CAN
SO-MOD (DWE) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Meets the requirements of ISO 11898-2:2016 physical layer standards
    • Support of Classical CAN: 1Mbps
    • Optimized for CAN FD: 2Mbps and 5Mbps
  • Integrated low noise DC-DC converter
    • Meets CISPR 32 and EN 55032 Class B with margin on a two-layer PCB
  • High efficiency output power
    • Efficiency (CAN state = dominant; Bus Load = 50Ω): 41%
    • Isolated output voltage accuracy: ± 5%
  • Independent logic supply (VDDL) for ISOW1050V variant
    • Logic supply (VDDL): 2.25V to 5.5V
    • Power converter supply (VDD1): 4.5V to 5.5V
  • Fault-Protected CAN FD Transceiver
    • DC Bus fault protection voltage: ± 58V
    • Receiver common mode input voltage: ± 12V
  • Max Loop delay: 210ns
  • Reinforced isolation available
  • High CMTI: 200kV/µs (typical)
  • High ESD bus protection with respect to GND2
    • HBM ESD: ± 12kV
    • IEC 61000-4-2 contact discharge: ± 7kV
  • Operating temperature range: –55°C to 125°C
  • Current limit and thermal shutdown
  • 16-pin wide SOIC package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1 and GB 4943.1-2011 certifications
  • Meets the requirements of ISO 11898-2:2016 physical layer standards
    • Support of Classical CAN: 1Mbps
    • Optimized for CAN FD: 2Mbps and 5Mbps
  • Integrated low noise DC-DC converter
    • Meets CISPR 32 and EN 55032 Class B with margin on a two-layer PCB
  • High efficiency output power
    • Efficiency (CAN state = dominant; Bus Load = 50Ω): 41%
    • Isolated output voltage accuracy: ± 5%
  • Independent logic supply (VDDL) for ISOW1050V variant
    • Logic supply (VDDL): 2.25V to 5.5V
    • Power converter supply (VDD1): 4.5V to 5.5V
  • Fault-Protected CAN FD Transceiver
    • DC Bus fault protection voltage: ± 58V
    • Receiver common mode input voltage: ± 12V
  • Max Loop delay: 210ns
  • Reinforced isolation available
  • High CMTI: 200kV/µs (typical)
  • High ESD bus protection with respect to GND2
    • HBM ESD: ± 12kV
    • IEC 61000-4-2 contact discharge: ± 7kV
  • Operating temperature range: –55°C to 125°C
  • Current limit and thermal shutdown
  • 16-pin wide SOIC package
  • Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1 and GB 4943.1-2011 certifications

The ISOW1050 device is an isolated controller area network (CAN) transceiver with a built-in isolated DC-DC converter that eliminates the need for a separate isolated power supply in space-constrained isolated designs. The low-emissions, isolated DC-DC meets CISPR 32 radiated emissions Class B standard on a simple two-layer PCB.

The device supports both classical CAN and CAN flexible data (FD) networks up to 5 Megabits per second (Mbps) data rate. The device offers ±58V DC bus fault protection and ±12V common-mode voltage range. Both signal and power paths are 5kVRMS isolated per UL1577 and are qualified for reinforced isolation per VDE, TUV and CQC. The bus pins of these devices can endure up to 7kV of IEC 61000-4-2 electrostatic discharge (ESD) without TVS diode and up to 15kV with TVS diode.

The ISOW1050 device can operate from a single supply voltage of 4.5V to 5.5V. This device supports a wide operating ambient temperature range from –55°C to +125°C and is available in 16-pin DWE (SOIC-16 footprint compatible package) offering a minimum of 8mm creepage and clearance.

The ISOW1050 includes protection features like thermal-shutdown (TSD) and TXD dominant time-out (DTO). ISOW1050 has two variants. ISOW1050V has an extra VDDL pin to supply the signal isolation dies. If MCU logic pins are at a different supply rail from the supply of the power converter, then the VDDL pin can share the same supply as the MCU logic without using a level shifter.

The ISOW1050 device is an isolated controller area network (CAN) transceiver with a built-in isolated DC-DC converter that eliminates the need for a separate isolated power supply in space-constrained isolated designs. The low-emissions, isolated DC-DC meets CISPR 32 radiated emissions Class B standard on a simple two-layer PCB.

The device supports both classical CAN and CAN flexible data (FD) networks up to 5 Megabits per second (Mbps) data rate. The device offers ±58V DC bus fault protection and ±12V common-mode voltage range. Both signal and power paths are 5kVRMS isolated per UL1577 and are qualified for reinforced isolation per VDE, TUV and CQC. The bus pins of these devices can endure up to 7kV of IEC 61000-4-2 electrostatic discharge (ESD) without TVS diode and up to 15kV with TVS diode.

The ISOW1050 device can operate from a single supply voltage of 4.5V to 5.5V. This device supports a wide operating ambient temperature range from –55°C to +125°C and is available in 16-pin DWE (SOIC-16 footprint compatible package) offering a minimum of 8mm creepage and clearance.

The ISOW1050 includes protection features like thermal-shutdown (TSD) and TXD dominant time-out (DTO). ISOW1050 has two variants. ISOW1050V has an extra VDDL pin to supply the signal isolation dies. If MCU logic pins are at a different supply rail from the supply of the power converter, then the VDDL pin can share the same supply as the MCU logic without using a level shifter.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet ISOW1050 Robust-EMC, Isolated CAN FD Transceiver With Integrated DC-DC Converter datasheet (Rev. A) PDF | HTML Jul 8, 2026
Product overview Eliminating Back-Powering in Digital Isolators With Over- Voltage Tolerant Inputs (Rev. B) PDF | HTML Jun 17, 2026
Application brief TI's Latest Signal Isolators with Integrated Power Achieves Lowest Radiated Emissions PDF | HTML Jun 5, 2026
Application note Optimizing EMC in Isolated Designs: 10 PCB Techniques for CISPR and IEC Compliance PDF | HTML Jun 4, 2026
Application note EMC Compliance Report: CISPR and IEC Test Results for Isolators With Integrated Power PDF | HTML Jun 4, 2026
Application note Introduction to HVDC Architecture and Solutions for Control and Protection (Rev. C) PDF | HTML May 19, 2026
Application note Top Design Questions About Isolated CAN Bus Design (Rev. C) PDF | HTML May 19, 2026
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D) PDF | HTML May 15, 2026
White paper High-voltage reinforced isolation: Definitions and test methodologies (Rev. A) PDF | HTML May 12, 2026
Certificate TUV Certificate for Isolation Devices (Rev. M) May 7, 2026
Application note Enhance Design Performance using Integrated Power and Digital Isolation Design PDF | HTML May 5, 2026
Application note Passing CISPR 32 Class-B Radiated Emissions With Ease Using ISOW6441 PDF | HTML Feb 27, 2026
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? Nov 16, 2021
White paper Isolation in AC Motor Drives: Understanding the IEC 61800-5-1 Safety Standard (Rev. B) Sep 25, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOW1050DWEEVM — ISOW1050 evaluation module

The ISOW1050(V) family of devices are galvanically isolated CAN transceivers with a built-in isolated DCDC converter, that eliminates the need for a separate isolated power supply in space constrained isolated designs. This EVM lets designers evaluate device performance for fast development and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ISOW1050 IBIS Model

SLLM537.ZIP (64 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos