SDAA362 June 2026 TDA4VE-Q1
This application note presented a runtime code overlay methodology using eMMC FATFS on a TI TDA4x MCU R5F core.
The implementation stores executable payloads as files in the eMMC User Data Area (UDA) and dynamically loads them into a reusable SRAM execution region at runtime. Because eMMC is accessed as a block storage device and does not support direct code execution, payloads are read through the FATFS layer, loaded into the SRAM overlay region, and executed through a runtime overlay mechanism.
The demonstrated framework consists of a resident runtime, an overlay loader, and executable payload packages. Using this framework, multiple payloads were successfully loaded and executed from eMMC FATFS while sharing a single SRAM overlay slot.
Verification results confirmed FATFS-based payload access, runtime image loading, SRAM-based execution, function pointer invocation, and repeated reuse of the same execution region. The methodology provides a practical approach for storage-backed executable loading and runtime feature expansion on TI TDA4x MCU R5F platforms.